LP5867WCSPEVM
LP5867 evaluation module
LP5867WCSPEVM
概述
The LP5867 device is a small, high-performance design, integrating six constant current sinks with seven switching MOSFETs, driving up to 42 LED dots or 14 RGB LED pixels. Every LED dot is supported by 8-bit analog and 8-bit, or 16-bit, configurable PWM dimming methods, providing smooth audible-noisefree dimming control. The LP5867EVM helps users evaluate the features of Texas Instruments' LP5867 LED matrix driver. The LP5867 functions, RGB LED matrix performance, and simple animation effects are easily verified with this kit.
特性
- LED matrix topology
- 6 constant current sinks with 7 scan switches for 42 LED dots
- Configurable for 1 to 7 scan switches
- 6 constant current sinks with high precision
- 0.1mA to 50mA per current sink when VCC ≥ 3.3V
- Device-to-device error: ±3% when channel current = 50mA
- Channel-to-channel error: ±3% when channel current = 50mA
- Phase-shift for balanced transient power
- Interface options
- 1MHz (maximum) I²C interface when IFS = Low
- 12MHz (maximum) SPI when IFS = High LED animation and indication for:
- Portable electronics
- Wearable electronics
RGB LED 驱动器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | LP5867 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2024年 4月 15日 | |
证书 | LP5867WCSPEVM EU Declaration of Conformity (DoC) | 2024年 2月 26日 |